配套产品
配套产品
型号: 61 06 000 3355
Dual USB Charger counter nut
Dual USB Charger counter nut

图片仅供参考,请查阅产品说明。

属性概述
Piuliţă de blocare
M30
Diametru exterior: ‌36 mm
Poliamidă (PA)
Negru
注释
比较
型号: 61 06 000 3355
Dual USB Charger counter nut
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identificare
  • Categoria Accessories
  • Seria har-port
  • Tip de accesorii Lock nut
Caracteristici tehnice
  • Temperatura de limitare -40 ... +80 °C
  • Temperatură de depozitare -40 ... +80 °C
  • Mărime M30
  • Diametru exterior ‌ 36 mm
  • Grosime ‌ 4 mm
Proprietăţi material
  • Material (accesorii) Polyamide (PA)
  • Culoare (accesorii) Black
Date comerciale
  • Dimensiuni ambalaj 100
  • Ţara de origine Germany
  • Cod tarif vamal european 39269097
  • GTIN 5713141094344
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
文档
数据表

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较