20
饰品
7
备件
1
插芯
20
Frames
2
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
...
上売/底座
用于恶劣环境条件
19 40 006 1270
型号: 19 40 006 1270
Han 6HPR-HSM2-SL-M20
图片仅供参考,请查阅产品说明。
属性概述
表面安装底座
尺寸: 6 B
螺钉锁扣
不锈钢
边出线
2x M20
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 19 40 006 1270
Han 6HPR-HSM2-SL-M20
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
20
饰品
7
备件
1
插芯
20
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
HPR
Type of hood/housing
Surface mounted housing
Version
Size
6 B
Version
Side entry
Number of cable entries
2
Cable entry
2x M20
Locking type
Screw locking
Field of application
Hoods/housings for harsh outdoor environments
Technical characteristics
Tightening torque (screw locking)
4 Nm
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Material (seal)
NBR
Material (locking)
Stainless steel
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R1 (HL 1-3)
R7 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
876 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140361096
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
com.harting.productdetail.downloads.FP.info
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found