登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
5
Tools
6
Accessories
1
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Contacts
Electrical
09 11 000 6133
型号: 09 11 000 6133
Han TC70 male contact 25mm²
图片仅供参考,请查阅产品说明。
属性概述
压接针
额定电流: ≤70 A
公头
铜合金
镀银
导体截面积: 25 mm²
注释
比较
型号: 09 11 000 6133
Han TC70 male contact 25mm²
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
5
Tools
6
Accessories
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
TC 70
Type of contact
Crimp contact
Version
Termination method
Crimp termination
Gender
Male
Manufacturing process
Turned contacts
Technical characteristics
Conductor cross-section
25 mm²
Rated current
≤ 70 A
Contact resistance
≤ 0.5 mΩ
Stripping length
15.5 mm
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
10
Net weight
10.72 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140015098
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522
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
EPLAN 数据门户
显示信息
隐藏信息
下载
显示信息
隐藏信息
EPLAN 数据门户中的 EPLAN 数据用于在 EPLAN Electric P8 和 EPLAN Pro Panel 中快速轻松地集成 HARTING 产品。数据集符合当前的 EPLAN 数据标准 (EDS),并由以下一种或多种数据类型组成:
商业数据
逻辑宏
3D图形数据
连接点模式
功能模板
钻孔模式
DXF 数据
配件清单
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found