登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
6
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 34 787 5572 015
型号: 21 34 787 5572 015
M12 DeviceNet P+S A-cod st/st m/f 1,5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 1.5 m
注释
比较
型号: 21 34 787 5572 015
M12 DeviceNet P+S A-cod st/st m/f 1,5m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
6
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
DeviceNet 2x22AWG, 2x24AWG UL violett
Connector 1
M12 A5 straight male shld
Connector 2
M12 A5 straight female shld
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 A-coding
Male Straight
Connector 2
M12 A-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
1.5 m
Number of cores
4
Core structure
2x AWG 22
2x AWG 24
Coding
A-coding
Technical characteristics
Limiting temperature
-25 ... +80 °C
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Commercial data
Packaging size
10
Country of origin
Germany
GTIN
5713140815377
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC002599
UNSPSC 24.0
26121604
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较