网络 系统布线
RJ45
09 48 724 7756 012
型号: 09 48 724 7756 012
M12 X-cod PFT f - RJ45 PUR 1.2M
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 1.2 m
注释
比较
型号: 09 48 724 7756 012
M12 X-cod PFT f - RJ45 PUR 1.2M
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
Circular connectors M12
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 X-coding
Female Straight
Panel feed through
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
1.2 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Shielding
Shielded
Coding
X-coding
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-40 ... +80 °C moved
-40 ... +80 °C unmoved
Cable diameter
6.7 mm ± 0.3 mm
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140883031
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600