Matching Products
Matching Products NEW
Part number: 09 99 000 0380
M8 Assembley Key SW9 (0,4 Nm)
M8 Assembley Key SW9 (0,4 Nm)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dynamometrisk skruetrækker
til M8
Størrelse på skruenøgle: 9
Notes
Compare
Part number: 09 99 000 0380
M8 Assembley Key SW9 (0,4 Nm)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
标识
  • 类别 工具
  • 工具类型 扭力扳手
  • 工具介绍 用于 M8
技术参数
  • 拧紧力矩 0.4 Nm
  • 扳手规格 9
商业数据
  • 包装尺寸 1
  • 净重 110 g
  • 原产国 德国
  • 欧洲海关关税号 82041100
  • GTIN 5713140106789
  • eCl@ss 21049090 手工具(其它,未归类)
  • UNSPSC 24.0 27110000
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare