登錄 myHARTING
配置器
Продукция
Продукция
Промышленные соединители / Han
®
Круглые соединители
Подключение устройств
Промышленные коммутаторы Ethernet
Интерфейсы оператора
Зарядное оборудование для электромобилей
Инструменты
Индивидуальные решения
Кабельные сборки и жгуты
myHARTING
Загрузить / Заказать каталоги
Загрузить / Заказать каталоги
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Ремонт оборудования
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
7
Tools
2
没有可用数据
eShop
Подключение устройств
Кабельные соединители и кабельные сборки
...
Соединители для передачи данных
Industrial Ethernet
09 45 182 2566
型号: 09 45 182 2566
ix Industrial 10A-PT-3 plug SL-I26
图片仅供参考,请查阅产品说明。
属性概述
连接器
电缆连接器 直式
绝缘置换连接绝缘位移终端
额定电流: 1.5 A
插针: 8 + 2x GND
铜合金
钯镍 ≥ 0.64 µm + 金 ≥ 0.05 µm/镍 ≥ 2.6 µm 界面端, 锡 ≥ 3 µm/镍 ≥ 1.8 µm 接线端
PushTrigger
材料: 聚碳酸酯 (PC), 聚酰胺 (PA)
防护等级: IP20
注释
比较
型号: 09 45 182 2566
ix Industrial 10A-PT-3 plug SL-I26
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
7
Tools
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
HARTING ix Industrial®
Identification
Data
Element
Cable connector
Specification
Straight
Version
Termination method
IDC insulation displacement termination
Shielding
Fully shielded, 360° shielding contact
Number of contacts
8
further contacts
+ 2x GND
Coding
Type A
Locking type
PushTrigger
Technical characteristics
Conductor cross-section
0.09 ... 0.14 mm²
Conductor cross-section [AWG]
AWG 28 ... AWG 26
Wire outer diameter
≤1.2 mm
Rated current
1.5 A
Rated current
3 A per contact when used with 4 contacts (1,2,6,7)
Rated voltage
50 V AC
60 V DC
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Insulation resistance
>500 MΩ
Contact resistance
≤ 30 mΩ
Shielding resistance
≤ 100 mΩ
Limiting temperature
-40 ... +85 °C
Storage temperature
-30 ... +60 °C
Relative humidity
95 % Non-condensing (operation)
95 % Non-condensing (storage/transport)
Insertion force
≤ 25 N
Withdrawal force
≤ 25 N
Mating cycles
≥ 5,000
Degree of protection acc. to IEC 60529
IP20
Cable diameter
6 ... 7.2 mm
Test voltage U
r.m.s.
0.5 kV
Retention force
≥80 N locking
Vibration resistance
10-500 Hz, 0.35 mm / 50 m/s², 2h/axis
5.72 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance
30 g / 11 ms, 3 shocks / axis and direction
50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
Material (insert)
Polyamide (PA)
Colour (insert)
Black
Material (shielding)
Stainless steel
Ni ≥ 1.6 µm Mating side (shielding)
Sn ≥ 0.9 µm over Ni ≥ 0.9 µm Termination side (shielding)
Material (contacts)
Copper alloy
Surface (contacts)
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side
Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
Material (hood/housing)
Polycarbonate (PC)
Polyamide (PA)
Colour (hood/housing)
Black
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
60b1a572-bb3f-476f-9307-b7d1688bd90c
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-3-124
EN 45545-2
IEEE 802.3af Power over Ethernet (PoE)
IEEE 802.3at Power over Ethernet (PoE+)
IEEE 802.3bt Power over Ethernet (4PPoE)
PROFINET
Yes
Commercial data
Packaging size
1
Net weight
4.5 g
Country of origin
Romania
European customs tariff number
82055980
eCl@ss
27440114 Rectangular connector (for field assembly)
ETIM
EC002636
UNSPSC 24.0
39121408
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息