Matching Products
Matching Products NEW
Device side / Panel feed through
9
Part number: 33 01 241 0150 027
FO CA LCdx-LCdx 2G50/125 OM3, 15.0m
FO CA LCdx-LCdx 2G50/125 OM3, 15.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Kabelsamlinger
Færdigsamlet på begge sider
FO-kabel
Multimode
Kabellængde: 15 m
Notes
Compare
Part number: 33 01 241 0150 027
FO CA LCdx-LCdx 2G50/125 OM3, 15.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
9
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 LC duplex
  • Connector 2 LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 15 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5,17 mm
Material properties
  • Colour (cable) Lyseblå
  • RoHS overensstemmende
  • ELV status overensstemmende
  • China RoHS e
  • REACH Annex XVII substances Ikke indeholdt
  • REACH ANNEX XIV substances Ikke indeholdt
  • REACH SVHC substances Ja
  • REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
  • ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
  • California Proposition 65 substances Ikke indeholdt
Commercial data
  • Packaging size 1
  • Net weight 245 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140149748
  • eCl@ss 27061003 Patch cable fiber-optic
  • UNSPSC 24.0 43223326
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare