RJ45 连接器 - HARTING RJ Industrial®
09 45 771 0110
型号: 09 45 771 0110
RJI Kabel AWG 22/7,1xIP20;9,0m;outd.;Ove
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
直式
电缆长度: 9 m
注释
比较
型号: 09 45 771 0110
RJI Kabel AWG 22/7,1xIP20;9,0m;outd.;Ove
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
Tipo de cabo
HAR PROFINET Typ B 4xAWG22/7 PVC outdoor
Conector 1
RJ Ind. RJ45 Cat.5, 4pol. overm
Identification
Category
System cabling
Series
HARTING RJ Industrial
®
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
HARTING RJ Industrial
®
Type of cable
Copper cable (round)
Description of the cable
Straight
Version
Cable length
9 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Material properties
Material (cable)
PVC
Colour (cable)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Commercial data
Packaging size
2
Net weight
617.85 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140243453
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found