配套产品
配套产品
Device side / Panel feed through
2
型号: 21 34 969 7598 100
7/8 Cable Assembly 4p+PE st/st f/m 10m
7/8 Cable Assembly 4p+PE st/st f/m 10m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 10 m
注释
比较
型号: 21 34 969 7598 100
7/8 Cable Assembly 4p+PE st/st f/m 10m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Device side / Panel feed through
2
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors 7/8ʺ
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    7/8ʺ
    Male Straight
  • Connector 2
    7/8ʺ
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 10 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Number of contacts 5
  • Number of power contacts 4
  • Number of special contacts 1x PE contact
  • Specification of special contacts PE contact
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 1,186.84 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140814097
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
文档
类型表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较