配套产品
配套产品
型号: 09 06 800 9950
DIN-Power cable grommet D20
DIN-Power cable grommet D20

图片仅供参考,请查阅产品说明。

属性概述
用于外壳的插芯
带有应力消除, 用于D 20外壳
金属
金属
注释
比较
免费样品
型号: 09 06 800 9950
DIN-Power cable grommet D20
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Insert for shell housing
  • Description of the accessory
    With strain relief
    for shell housing D 20
Material properties
  • Material (accessories) Metal
  • Colour (accessories) Metallic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Commercial data
  • Packaging size 20
  • Net weight 5.04 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140014299
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400