登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
172
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 878 7586 036
型号: 09 48 878 7586 036
DualBoot RJ45 FRNC Cat.6A red 3,6m
图片仅供参考,请查阅产品说明。
属性概述
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3.6 m
注释
比较
型号: 09 48 878 7586 036
DualBoot RJ45 FRNC Cat.6A red 3,6m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
172
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, red
Connector 1
DualBoot RJ45 IP20 Cat.6A, 8pol., red
Connector 2
DualBoot RJ45 IP20 Cat.6A, 8pol., red
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
3.6 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
0 ... +60 °C
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Red
Commercial data
Packaging size
1
Net weight
139 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140881846
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较