Operator interfaces
Service interfaces
...
Han-Port
®
Gender changer
39 50 904 0030
型号: 39 50 904 0030
Gender Changer SUB-D9, f-f
图片仅供参考,请查阅产品说明。
属性概述
转接口
D-Sub 1, 9 针, 母/母
注释
比较
型号: 39 50 904 0030
Gender Changer SUB-D9, f-f
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Sockets
Series of hoods/housings
Han-Port
®
Element
Gender changer
Specification
D-Sub 1
9 poles
Female/female
Material properties
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
Commercial data
Packaging size
1
Net weight
8 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140155268
eCl@ss
27440214 D-Sub coupler
ETIM
EC001132
UNSPSC 24.0
39121469
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
IGES
STEP
WRL
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Han-Port®