登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Inserts
7
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Accessories
Protection covers
09 30 016 5425
型号: 09 30 016 5425
Han B PROTECT COVER DIE CAST
图片仅供参考,请查阅产品说明。
属性概述
保护盖
用于不封底安装底座, 用于表面安装底座, 带固定绳
尺寸: 16 B
双锁扣
材料 (上壳/底座): 金属
防护等级: IP65
注释
比较
型号: 09 30 016 5425
Han B PROTECT COVER DIE CAST
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Érintkező vezetők
7
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series of hoods/housings
Han
®
B
Type of accessory
Protection cover
Description of the accessory
for bulkhead mounted housings
for surface mounted housings
With fixing cord
Version
Size
16 B
Locking type
Double locking lever
Technical characteristics
Limiting temperature
-40 ... +125 °C
Degree of protection acc. to IEC 60529
IP65
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Metal
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Approvals
DNV GL
Commercial data
Packaging size
1
Net weight
60 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140046511
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found