配套产品
配套产品
型号: 97 00 000 2585
Han Board PCB 2+PE 7,62 PCB angled
Han Board PCB 2+PE 7,62 PCB angled

图片仅供参考,请查阅产品说明。

属性概述
插芯
插芯
波峰焊接接线方式
公头
热塑树脂(PBT)
黑色
额定电流: ‌32 A
插针: 2
铜合金
镀银
注释
比较
型号: 97 00 000 2585
Han Board PCB 2+PE 7,62 PCB angled
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Inserts
  • Series Han® Board
  • Element Inserts
  • Description of the contact Angled
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Number of contacts 2
  • PE contact Yes
  • Details Please order coding pins separately.
  • Details
    This contact insert is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
    Contact inserts must not be coupled or decoupled under electrical load.
    Connector must not be powered-up in the unmated condition.
Technical characteristics
  • Contact spacing (mating side) 7.62 mm
  • Rated current ‌ 32 A
  • Rated current The current-carrying capacity depends significantly on the printed circuit board used, the conductor cross-section used and the specific installation situation.
  • Rated voltage conductor-earth 480 V
  • Rated voltage conductor-conductor 830 V
  • Rated impulse voltage 6 kV
  • Pollution degree 2
  • Limiting temperature
    -25 ... +125 °C
    -5 ... +65 °C While mating or unmating
  • Mating cycles ≥ 75
  • Degree of protection acc. to IEC 60529 IP20
  • PCB thickness ‌2.2 mm ±10 %
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713141118293
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较