配套产品
配套产品
Accessories
6
System Cables
24
型号: 09 45 245 1920
PushPull V4 PFT, USB 2.0 A
PushPull V4 PFT, USB 2.0 A

图片仅供参考,请查阅产品说明。

属性概述
连接器
面板安装 USB 2.0,A型
插针: 4
Compact
防护等级: IP65, IP67
注释
比较
型号: 09 45 245 1920
PushPull V4 PFT, USB 2.0 A
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
饰品
6
系统电缆
24
产品详情
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification USB
  • Element Panel feed through
  • Specification USB 2.0 type A
  • Description of hood/housing Compact
Version
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Vibration resistance
    10-500 Hz, 5 g, 0.35 mm, 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance
    25 g / 11 ms, 3 shocks / axis and direction
    5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 13 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140223592
  • eCl@ss 27440114 Rectangular connector (for field assembly)
  • ETIM EC002636
  • UNSPSC 24.0 39121408