配套产品
配套产品
Accessories
6
Device side / Panel feed through
167
型号: 09 48 686 8007 950
RJI SERCOS III Cable PUR Cat.5 4p 95m
RJI SERCOS III Cable PUR Cat.5 4p 95m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 95 m
注释
比较
型号: 09 48 686 8007 950
RJI SERCOS III Cable PUR Cat.5 4p 95m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Accessories
6
Device side / Panel feed through
167
产品详情
Part List
  • Part list details
    Tipo de cabo
    Conector 1
    Conector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 95 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +70 °C unmoved
    -25 ... +60 °C moved
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Red
Specifications and approvals
  • UL / CSA Raw cable UL rating 600 V
Commercial data
  • Packaging size 1
  • Net weight 6,030 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140883246
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
文档
类型表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较