配套产品
配套产品
Combinables
4
型号: 09 58 022 1012
UIC 558 22PIN PLUG KIT-MC-AU-CND
UIC 558 22PIN PLUG KIT-MC-AU-CND

图片仅供参考,请查阅产品说明。

属性概述
连接器组
公头
压接针
聚酰胺 (PA)
黑色
插针: 22
铜合金 镀金
导体截面积: 0.75 ... 1 mm²
额定电流: ‌10 A
聚酰胺 (PA), 强化型玻璃光纤
防护等级: IP69 / IPX9K,符合 ISO 20653 插配状态
注释
比较
型号: 09 58 022 1012
UIC 558 22PIN PLUG KIT-MC-AU-CND
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
4
产品详情
Identification
  • Category Connector sets
  • Series HARTING UIC
  • Identification UIC 558
  • Element Connector sets
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 22
  • PE contact Yes
  • Number of cable entries 1
  • Cable entry 1x Pg 21
  • Details
    Crimp contacts enclosed separatly
    Please order conduit parts separately.
Technical characteristics
  • Conductor cross-section 0.75 ... 1 mm²
  • Conductor cross-section AWG 18 ... AWG 17
  • Rated current ‌ 10 A
  • Rated voltage 110 V
  • Insulation resistance >107 Ω
  • Contact resistance ≤ 4 mΩ
  • Stripping length 5 mm
  • Limiting temperature -50 ... +125 °C
  • Mating cycles ≥ 10,000
  • Degree of protection acc. to IEC 60529 IP69 / IPX9K acc. to ISO 20653 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing)
    Black
    RAL 5010 (gentian blue)
  • Material (seal) Silicone
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    UIC 50558
    IRS 50558
    IEC 61373 Category 2
    IEC 60529
Commercial data
  • Packaging size 1
  • Net weight 190 g
  • Country of origin India
  • European customs tariff number 85366990
  • GTIN 5713140190337
  • eCl@ss 27440115 Circular connector (set)
  • ETIM EC002635
  • UNSPSC 24.0 39121413