登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
33 15 243 1000 034
型号: 33 15 243 1000 034
har-flex, 26p, with sr, PVC, L=1000mm
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 扁平
电缆长度: 1 m
注释
比较
型号: 33 15 243 1000 034
har-flex, 26p, with sr, PVC, L=1000mm
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Connector 1
har-flex IDC fem w/st-rel 26pos PL1
Connector 2
har-flex IDC fem w/st-rel 26pos PL1
Identification
Category
System cabling
Series
har
-flex
®
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
har
-flex
®
Female connector
With strain relief
Connector 2
har
-flex
®
Female connector
With strain relief
Different connector direction
Type of cable
Copper cable (flat)
Version
Cable length
1 m
Number of cores
26
Core structure
26x AWG 30
Technical characteristics
Contact spacing (mating side)
1.27 mm
Material properties
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Net weight
0.031 kg
Country of origin
China
European customs tariff number
85444290
GTIN
5713140245150
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found