登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
30
没有可用数据
eShop
Cable assemblies & bulk cables
...
Data
Fibre optic System cabling
33 01 241 0250 033
型号: 33 01 241 0250 033
FO CA SCdx-LCdx 2E9/125 G657.A1, 25.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
光缆
单模
电缆长度: 25 m
注释
比较
型号: 33 01 241 0250 033
FO CA SCdx-LCdx 2E9/125 G657.A1, 25.0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
30
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
FO 9/125 IV(ZN)HH
Connector 1
SCdx SM
Connector 2
LCdx SM
Identification
Category
System cabling
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
SC duplex
Connector 2
LC duplex
Type of cable
FO cable
Description of the cable
Singlemode
Version
Cable length
25 m
Number of fibres
2
Fiber type
2E9/125 G657.A1
Technical characteristics
Cable diameter
5.17 mm
Material properties
Colour (cable)
Yellow
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
ECHA SCIP number
8a5c37c3-d5dc-469f-b994-a066c654819f
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Net weight
28 g
Country of origin
Latvia
European customs tariff number
85447000
GTIN
5713140802803
eCl@ss
27061003 Patch cable fiber-optic
UNSPSC 24.0
43223326