20
饰品
4
插芯
29
Frames
2
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
系列
...
用于高达 200 °C 的极端温度的 Han® High Temp
上売/底座
09 62 206 0801
型号: 09 62 206 0801
Han 6EMC/B-HTE0-HC-for SL-HMC
图片仅供参考,请查阅产品说明。
属性概述
上壳
尺寸: 6 B
高结构
单锁扣
没有出线口
材料 (上壳/底座): 压铸铝
未涂装
未上漆
注释
比较
在配置器中加载
型号: 09 62 206 0801
Han 6EMC/B-HTE0-HC-for SL-HMC
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
20
Accessories
4
Inserts
29
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
EMC/B
Type of hood/housing
Hood
Type
High construction
Version
Size
6 B
Version
Without cable entry
Locking type
Single locking lever
Field of application
Hoods/Housings for higher EMC requirements
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 10,000
Note on the mating cycles
Mating cycles with other HMC components
Degree of protection acc. to IEC 60529
IP65
IP66
Type rating acc. to UL 50 / UL 50E
4
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Uncoated
Colour (hood/housing)
Unpainted
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
135.5 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140171565
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found