配套产品
配套产品
Combinables
4
Accessories
1
Spare Part
1
Hoods/Housings
34
型号: 09 20 016 2615
Han A16 Pos M Insert S w/Wire Prot 17-32
Han A16 Pos M Insert S w/Wire Prot 17-32

图片仅供参考,请查阅产品说明。

属性概述
插芯
螺栓接线
公头
聚碳酸酯 (PC)
RAL 7032(卵石灰)
额定电流: ‌16 A
尺寸: 32 A
插针: 32
导体截面积: 0.75 ... 2.5 mm²
铜合金
镀银
注释
比较
型号: 09 20 016 2615
Han A16 Pos M Insert S w/Wire Prot 17-32
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
4
饰品
1
备件
1
上売/底座
34
产品详情
Identification
  • Category Inserts
  • Series Han A®
  • Specification Continuing marking
Version
  • Termination method Screw termination
  • Gender Male
  • Size 32 A
  • With wire protection Yes
  • Number of contacts 32
  • PE contact Yes
  • Contact identification 17 ... 32
  • Details You need two inserts for a complete assembly!
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 1 mΩ
  • Tightening torque
    ‌0.5 Nm Contact screw M3
    ‌0.5 Nm Fixing screws M3
    ‌0.8 Nm PE screw M3.5
  • Recommended screw driver
    Slotted 0.6 x 3.5
    PH1
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 66 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140039834
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
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
Chapter Han A®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较