配套产品
配套产品
型号: 97 00 000 1156
Han-Power T 3x Han 4A
Han-Power T 3x Han 4A

图片仅供参考,请查阅产品说明。

属性概述
电源分线器
带 3x Han® 4 A, 用于Han® 3 A底座,不封底固定
插针: 4
材料 (上壳/底座): 聚酰胺 (PA)
RAL 9005(乌黑)
防护等级: IP44, IP67 带密封螺钉 09 20 000 9918
注释
比较
型号: 97 00 000 1156
Han-Power T 3x Han 4A
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Energy distributors
  • Series of hoods/housings Han-Power® T
  • Element Energy distributor
  • Specification
    with 3x Han® 4 A
    In Han® 3 A Housings, bulkhead mounting
Version
  • Number of contacts 4
  • PE contact Yes
Technical characteristics
  • Rated current ‌ 10 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Insulation resistance >108 Ω
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP44
    IP67 with seal screw 09 20 000 9918
Material properties
  • Material (hood/housing) 聚酰胺 (PA)
  • Colour (hood/housing) RAL 9005(乌黑)
  • Material (seal) NBR
  • Material (locking) 聚酰胺 (PA)
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 0.01 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27142409 Small distribution board
  • ETIM EC000214
  • UNSPSC 24.0 39121303
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较