Data
光纤 系统布线
33 26 233 0500 016
型号: 33 26 233 0500 016
PushPull XS SFP LC Cable, 1x PP XS SFP
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
光缆
单模, 一体成型, 用于不封底安装底座,长
电缆长度: 0.5 m
注释
比较
型号: 33 26 233 0500 016
PushPull XS SFP LC Cable, 1x PP XS SFP
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
Tipo de cabo
FO Cable SM 2xG657.A1, 6,5mm PUR
Conector 1
PushPull SFP-xs lang LCdx SM
Conector 2
LCdx SM
Identification
Category
System cabling
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
PushPull XS SFP Thermoplastic
Connector 2
LC duplex
Type of cable
FO cable
Description of the cable
Singlemode
Overmoulded
for bulkhead mounted housings, long
Version
Cable length
0.5 m
Core structure
9 / 125 µm
Details
Other cable lengths on request!
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Net weight
62.54 g
Country of origin
Latvia
European customs tariff number
85447000
GTIN
5713140272798
eCl@ss
27060390 Ready-made data cable (unspecified)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found