Device connectivity
PCB connectors
...
Board to board connectors
Extender card connection
09 72 000 9903
型号: 09 72 000 9903
coding element for Q female and B male
图片仅供参考,请查阅产品说明。
属性概述
编码梳
B型, Q型
热塑性塑料
RAL 7032(卵石灰)
注释
比较
型号: 09 72 000 9903
coding element for Q female and B male
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
DIN 41612
Type of accessory
Code comb
Description of the accessory
Type B
Type Q
Technical characteristics
Isolation group
IIIa (175 ≤ CTI < 400)
Material properties
Material (accessories)
Thermoplastic
Colour (accessories)
RAL 7032 (pebble grey)
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
Railway classification
F1/I2 acc. to NFF 16-101/102
Commercial data
Packaging size
20
Net weight
4.35 g
Country of origin
Czechia
European customs tariff number
85389099
GTIN
5713140215405
eCl@ss
27440203 Coding for industrial connectors
ETIM
EC002311
UNSPSC 24.0
39121421
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Connectors DIN 41 612
下载
Connectors DIN 41 612 - Chapter 00