Matching Products
Matching Products NEW
Tools
2
Part number: 17 21 000 4102
har-bus HM Schirmbl. Reihe z, Typ A/AB25
har-bus HM Schirmbl. Reihe z, Typ A/AB25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bottom shield
for type A
Metal
Notes
Compare
Part number: 17 21 000 4102
har-bus HM Schirmbl. Reihe z, Typ A/AB25
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Bottom shield
  • Description of the accessory for type A
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 16
  • Net weight 1.9 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140121850
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare