配套产品
配套产品
Combinables
13
Accessories
7
Inserts
55
Frames
2
型号: 09 62 816 2301 ML
Han 16EMC/B HBM DML
Han 16EMC/B HBM DML

图片仅供参考,请查阅产品说明。

属性概述
不封底安装底座
外部密封件
尺寸: 16 B
低结构
双锁扣
钢、镀锌
材料 (上壳/底座): 压铸铝
未涂装
未上漆
材料(密封件): NBR
注释
比较
型号: 09 62 816 2301 ML
Han 16EMC/B HBM DML
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
13
饰品
7
插芯
55
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® EMC/B
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing External seal
  • Type Low construction
Version
  • Size 16 B
  • Locking type Double locking lever
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Tightening torque ‌1 Nm Fixing screws M4
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP66
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) NBR
  • Material (locking) Steel, zinc plated
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 150 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140351295
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466