配套产品
配套产品
Combinables
4
Inserts
34
型号: 97 00 000 5506
Han 1A-Drive
Han 1A-Drive

图片仅供参考,请查阅产品说明。

属性概述
螺钉安装底座
Han® 1A Drive
尺寸: 1 A
侧出线
材料 (上壳/底座): 聚酰胺 (PA)
RAL 9005(乌黑)
注释
比较
型号: 97 00 000 5506
Han 1A-Drive
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
4
Inserts
34
产品详情
Identification
  • Category Hoods / Housings
  • Series Han® 1A
  • Series of hoods/housings Han A®
  • Type of hood/housing Screw mounted housing
  • Description of hood/housing Han® 1A Drive
Version
  • Size 1 A
  • Version Angled entry
Technical characteristics
  • Limiting temperature -40 ... +90 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings < 10
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    EN 45545-2 Fire protection on railway vehicles
    IEC 61373 Category 1 Class B
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    Please contact your local HARTING subsidiary for further information.
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 0.036 kg
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713141143141
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较