配套产品
配套产品
Combinables
39
アクセサリ
10
インサート
45
Frames
2
型号: 19 30 024 0470
Han 24B-HTE2-HC-f. SL-M40
Han 24B-HTE2-HC-f. SL-M40

图片仅供参考,请查阅产品说明。

属性概述
上壳
尺寸: 24 B
高结构
单锁扣
顶出线
2x M40
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 7037(土灰)
注释
比较
型号: 19 30 024 0470
Han 24B-HTE2-HC-f. SL-M40
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
39
Accessories
10
Inserts
45
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 24 B
  • Version Top entry
  • Number of cable entries 2
  • Cable entry 2x M40
  • Locking type Single locking lever
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature 用作符合 IEC 61984 标准的连接器。
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) 压铸铝
  • Surface (hood/housing) 粉末涂层
  • Colour (hood/housing) RAL 7037(土灰)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 231 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140833296
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466