备件
1
插芯
25
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
Monobloc inserts
...
For industrial applications
Currents from 16 A
09 38 005 2722
型号: 09 38 005 2722
Han K 3/0 POS. FEMALE INSERT
图片仅供参考,请查阅产品说明。
属性概述
插芯
轴向螺栓接线方式
母头
聚碳酸酯 (PC)
RAL 7032(卵石灰)
额定电流: 200 A
尺寸: 24 B
插针: 3
导体截面积: 35 ... 70 mm²
铜合金
镀银
注释
比较
型号: 09 38 005 2722
Han K 3/0 POS. FEMALE INSERT
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
2
Tools
3
饰品
4
备件
1
插芯
25
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Inserts
Series
Han-Com
®
Identification
Han
®
K 3/0
Specification
Angled
Version
Termination method
Axial screw termination
Gender
Female
Size
24 B
Number of contacts
3
Technical characteristics
Conductor cross-section
35 ... 70 mm²
Rated current
200 A
Rated voltage conductor-earth
1,150 V
Rated voltage conductor-conductor
2,000 V
Rated impulse voltage
8 kV
Pollution degree
3
Rated current acc. to UL
200 A
Rated voltage acc. to UL
600 V
Rated current acc. to CSA
160 A
Rated voltage acc. to CSA
600 V
Insulation resistance
>10
10
Ω
Contact resistance
≤ 0.2 mΩ
Stripping length
22 mm
Tightening torque
8 Nm @ 35 mm²
9 Nm @ 50 mm²
10 Nm @ 70 mm²
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Material properties
Material (insert)
Polycarbonate (PC)
Colour (insert)
RAL 7032 (pebble grey)
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(a)-I:
Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
DNV GL
Commercial data
Packaging size
1
Net weight
370 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140056213
eCl@ss
27440205 Contact insert for industrial connectors
ETIM
EC000438
UNSPSC 24.0
39121522
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
EPLAN 数据门户
显示信息
隐藏信息
下载
显示信息
隐藏信息
EPLAN 数据门户中的 EPLAN 数据用于在 EPLAN Electric P8 和 EPLAN Pro Panel 中快速轻松地集成 HARTING 产品。数据集符合当前的 EPLAN 数据标准 (EDS),并由以下一种或多种数据类型组成:
商业数据
逻辑宏
3D图形数据
连接点模式
功能模板
钻孔模式
DXF 数据
配件清单
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
下载
Industrial Connectors Han®