登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Contacts
18
Tools
1
Hoods/Housings
88
Frames
17
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
Han-Modular® the modular connector
...
Modules
Power 16 A ... 400 A
97 00 000 2158
型号: 97 00 000 2158
Han-Mod_M_70A_2_M_S_CRT_CAV NO 3 + N
图片仅供参考,请查阅产品说明。
属性概述
Han
®
70 A 模块
单模块
压接针
公头
插针: 2
导体截面积: 6 ... 25 mm²
额定电流: 70 A
聚碳酸酯 (PC)
RAL 7032(卵石灰)
注释
比较
型号: 97 00 000 2158
Han-Mod_M_70A_2_M_S_CRT_CAV NO 3 + N
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Contacts
18
Tools
1
Hoods/Housings
88
Frames
17
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Modules
Series
Han-Modular®
Type of module
Han
®
70 A module
Size of the module
Single module
Version
Termination method
Crimp termination
Gender
Male
Number of contacts
2
Contact identification
3
N
Details
Please order crimp contacts separately.
Technical characteristics
Conductor cross-section
6 ... 25 mm²
Wire outer diameter
≤11.5 mm
Rated current
70 A
Rated voltage
1,000 V
Rated impulse voltage
8 kV
Pollution degree
3
Insulation resistance
>10
10
Ω
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 10,000
Note on the mating cycles
与其他 HMC 组件配套使用的可插拔次数
Material properties
Material (insert)
聚碳酸酯 (PC)
Colour (insert)
RAL 7032(卵石灰)
Material flammability class acc. to UL 94
V-0
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Approvals
DNV GL
Commercial data
Packaging size
2
Net weight
4 g
Country of origin
Germany
European customs tariff number
85389099
eCl@ss
27440217 Module for industrial connectors (power/signals)
ETIM
EC000438
UNSPSC 24.0
39121552