登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Tools
2
Hoods/Housings
83
Frames
17
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Han-Modular® modules
Power 16 A ... 300 A
97 00 000 0335
型号: 97 00 000 0335
Han-Mod_M_MUL_4_C.2_PIT_TB
图片仅供参考,请查阅产品说明。
属性概述
Han
®
Domino Multiplier
Domino 模块
大凸片
Push-In
导体截面积: 0.5 ... 2.5 mm²
额定电流: 16 A
聚碳酸酯 (PC)
RAL 7032(卵石灰)
注释
比较
在配置器中加载
型号: 97 00 000 0335
Han-Mod_M_MUL_4_C.2_PIT_TB
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Tools
2
Hoods/Housings
83
Frames
17
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Modules
Series
Han-Modular
®
Type of module
Han
®
Domino Multiplier
Size of the module
Domino module
Description of the module
Large Tab
Version
Termination method
Push-In
Number of special contacts
4x Connections
Specification of special contacts
Connections
Technical characteristics
Conductor cross-section
0.5 ... 2.5 mm²
Wire outer diameter
≤4.8 mm
Rated current
16 A
Rated current
The rated current per contact cage must not exceed 16 A!
Rated voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Overvoltage category
III (protection by low voltage)
Stripping length
10 mm
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Vibration resistance
Category 2 acc. to IEC 61373
Material properties
Material (insert)
Polycarbonate (PC)
Colour (insert)
RAL 7032 (pebble grey)
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
IEC 61373 Category 2
IEC 60352-7
Commercial data
Packaging size
2
Net weight
8.23 g
Country of origin
Romania
European customs tariff number
85366990
eCl@ss
27440217 Module for industrial connectors (power/signals)