登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Soluções personalizadas
Conjuntos e lances de cabos
MyHARTING
Downloads / Pedido de catálogo
Downloads / Pedido de catálogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Serviço de reparação
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
16
Tools
12
没有可用数据
eShop
...
Series
Han-Yellock®
11 05 000 5203
型号: 11 05 000 5203
Han-Yellock_CT_LMC_F_CRT_0.75mm2_Ag
图片仅供参考,请查阅产品说明。
属性概述
压接针
额定电流: ≤20 A
母头
铜合金
镀银
导体截面积: 0.75 mm²
AWG 18
注释
比较
型号: 11 05 000 5203
Han-Yellock_CT_LMC_F_CRT_0.75mm2_Ag
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
16
Tools
12
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
Han-
Yellock
®
Type of contact
Crimp contact
Version
Termination method
Crimp termination
Gender
Female
Manufacturing process
Turned contacts
Technical characteristics
Conductor cross-section
0.75 mm²
Conductor cross-section [AWG]
AWG 18
Rated current
≤ 20 A
Contact resistance
≤ 2 mΩ
Stripping length
6.5 mm
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
1
Country of origin
Latvia
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522