Device connectivity
Cable connectors and cable assemblies
...
Data connectors
Industrial Ethernet
09 57 400 0003 000
型号: 09 57 400 0003 000
LC Duplex SL Adaptor MM GOF
图片仅供参考,请查阅产品说明。
属性概述
连接器
适配器
插针: 2
注释
比较
型号: 09 57 400 0003 000
LC Duplex SL Adaptor MM GOF
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
HARTING PushPull (V4)
LC duplex
Element
Adapter
Description of the contact
Multimode
Version
Number of contacts
2
Technical characteristics
Limiting temperature
-40 ... +70 °C
Degree of protection acc. to IEC 60529
IP20
Material properties
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Approvals
DNV GL
Commercial data
Packaging size
100
Net weight
5 g
Country of origin
Japan
European customs tariff number
85366990
GTIN
5713140223783
eCl@ss
27440205 Contact insert for industrial connectors
ETIM
EC000438
UNSPSC 24.0
39121522
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
下载
HARTING Device Connectivity - Chapter 04
下载
HARTING Device Connectivity
下载
PushPull Device Connectivity