公制圆形连接器
...
电缆连接器和电缆组件
M12
97 00 000 0714
型号: 97 00 000 0714
M12 A-cod 3-pol an/an m/f PPi PUR 5.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
无卤素
电缆长度: 5 m
注释
比较
型号: 97 00 000 0714
M12 A-cod 3-pol an/an m/f PPi PUR 5.0m
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
Tipo de cabo
Cable LI9Y 3 x 0,34mm² PUR
Conector 1
M12 PPi A-cod 4p an/- m/- for 0° mating
Conector 2
M12 PPi A-cod 3p an/- f/- for 0° mating
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 A-coding
Male Straight
Overmoulded
Inner PushPull
Connector 2
M12 A-coding
Female Angled
Overmoulded
Outer PushPull
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Version
Cable length
5 m
Number of cores
3
Core structure
3x 0.34 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
3
Coding
A-coding
Technical characteristics
Rated current
4 A
Rated voltage
250 V
Limiting temperature
-25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
4 mm
Minimum bending radius
10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
RAL 7021 (black grey)
RoHS
compliant
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
不包含
California Proposition 65 substances
Not contained
Specifications and approvals
Approvals
CE
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85444290
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
UNSPSC 24.0
26121604