Matching Products
Matching Products NEW
Tools
2
Varenummer: 21 01 010 0029
M12-ACC-CRIMP FLANGE SET 6x7/14x8.8x2/10
M12-ACC-CRIMP FLANGE SET 6x7/14x8.8x2/10

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Crimp flange set
Notes
Compare
Varenummer: 21 01 010 0029
M12-ACC-CRIMP FLANGE SET 6x7/14x8.8x2/10
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
produkt detaljer
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Identification Slim Design
  • Type of accessory Crimp flange set
Version
  • Details HARTING offers to test and define the best crimp flange and ferrule combination for customer specific cables.
Technical characteristics
  • Ambient temperature -40 ... +85 °C
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 6 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140236202
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare