公制圆形连接器
...
电缆连接器和电缆组件
M12
21 40 600 0886 005
型号: 21 40 600 0886 005
M12 X-cod 8-pol st/- m/- PUR PP 0.5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
电缆长度: 0.5 m
注释
比较
型号: 21 40 600 0886 005
M12 X-cod 8-pol st/- m/- PUR PP 0.5m
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
Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Connector 1
M12 OVERMOLD X-COD M Push Pull
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 X-coding
Male Straight
Version
Cable length
0.5 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Shielding
Shielded
Number of contacts
8
Coding
X-coding
Locking type
PushPull
Technical characteristics
Rated current
0.5 A
Rated voltage
48 V AC
60 V DC
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Limiting temperature
-40 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
6.7 mm ± 0.3 mm
Minimum bending radius
5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
UN/ECE-R 118
Commercial data
Packaging size
1
Net weight
95 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140342453
eCl@ss
27060390 Ready-made data cable (unspecified)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found