登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
2
Tools
2
Accessories
1
没有可用数据
eShop
Device connectivity
Panel feed throughs
...
Data panel feed throughs
Industrial Ethernet
97 00 000 1941
型号: 97 00 000 1941
MPP-PFT-ix-10p-SOL-P-b-cod
图片仅供参考,请查阅产品说明。
属性概述
连接器
面板安装套装
焊接接线
额定电流: 1.5 A
插针: 10
铜合金
不封底安装底座
PushPull
材料: 聚对苯二甲酸丁二醇酯 (PBT)
防护等级: IP65 / IP67
注释
比较
型号: 97 00 000 1941
MPP-PFT-ix-10p-SOL-P-b-cod
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
Identification
Category
Connectors
Series
HARTING Mini PushPull
Identification
HARTING ix Industrial®
Element
Panel feed trough set
Type of hood/housing
Bulkhead mounted housing
Features
Suitable for all PoE versions
Version
Termination method
Solder termination
Shielding
Fully shielded, 360° shielding contact
Number of contacts
10
Coding
Type B
Locking type
PushPull
Pack contents
Flange gasket
HARTING ix Industrial® In-line jack type B (Signal)
Board drillings for M2.5
Technical characteristics
Conductor cross-section [AWG]
AWG 28/7 ... AWG 22/7
Wire outer diameter
≤1.55 mm
Rated current
1.5 A
Rated current
3 A per contact when used with 4 contacts (1,2,6,7)
Rated voltage
50 V AC
60 V DC
Insulation resistance
>500 MΩ
Contact resistance
≤ 30 mΩ
Shielding resistance
≤ 100 mΩ
Limiting temperature
-40 ... +70 °C
Storage temperature
-60 ... +85 °C
Relative humidity
95 % Non-condensing (operation)
95 % Non-condensing (storage/transport)
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP65 / IP67
Cable diameter
6.3 ... 7.2 mm
Test voltage U
r.m.s.
0.5 kV (contact-contact)
0.5 kV (contact-shielding)
Material properties
Material (insert)
Polyamide (PA)
Colour (insert)
Black
Material (shielding)
Stainless steel
Material (contacts)
Copper alloy
Material (hood/housing)
Polybutylene terephthalate (PBT)
Colour (hood/housing)
Black
Material (seal)
PTS
Colour (seal)
Yellow
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-3-124
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85366990
eCl@ss
27440114 Rectangular connector (for field assembly)
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息