登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 284 7756 500
型号: 09 48 284 7756 500
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 50m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线
电缆长度: 50 m
注释
比较
型号: 09 48 284 7756 500
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 50m
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
Tipo de cabo
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Conector 1
PP V4 2.0 RJI RJ45
Conector 2
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Identification
Category
System cabling
Series
HARTING PushPull (V4)
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING PushPull (V4)
RJ45
Connector 2
RJ45
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Version
Cable length
50 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Shielding
Shielded
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +75 °C
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444995
GTIN
5713140884656
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599