登錄 myHARTING
配置器
Produkty
Produkty
Złącza przemysłowe / Han
®
Złącza okrągłe
Elementy do połączeń
Przemysłowe switche Ethernetowe
Przyciski panelowe
Sprzęt do ładowania dla elektromobilności
Narzędzia
Rozwiązania zindywidualizowane
Wiązki kablowe i przewody luzem
myHARTING
Pobierz / Zamówienie katalogu
Pobierz / Zamówienie katalogu
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
17
Accessories
4
没有可用数据
eShop
板端连接器
PCB 连接器
板对板连接器
...
通过电缆连接
电路板连接器
09 18 516 5322
型号: 09 18 516 5322
LP MALE CONNECTORS
图片仅供参考,请查阅产品说明。
属性概述
公连接器
波峰焊接接线方式
额定电流: 1 A
插针: 16
直式
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
性能等级: NM 30 (S4)
热塑树脂(PBT)
灰色
注释
比较
在配置器中加载
新
自定义降额工具
免费样品
型号: 09 18 516 5322
LP MALE CONNECTORS
注释
比较
在配置器中加载
新
自定义降额工具
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
17
Accessories
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
SEK Low-profile
Element
Male connector
Description of the contact
Straight
Version
Termination method
Wave soldering termination
Connection type
PCB to cable
PCB to PCB
Number of contacts
16
Termination length
4.5 mm
Technical characteristics
Contact rows
2
Contact spacing (termination side)
2.54 mm
Rated current
1 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 32 N
Withdrawal force
≤ 32 N
Performance level
NM 30 (S4)
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Material properties
Material (insert)
Thermoplastic resin (PBT)
Colour (insert)
Grey
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Layer thickness
≥ 0.76 µm
Layer thickness
≥ 30 µinch
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
IEC 60603-13
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F3/I3
Commercial data
Packaging size
100
Net weight
3.32 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140028562
eCl@ss
27460201 PCB connector (board connector)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found