123
没有可用数据
eShop
电缆组件和散装电缆
Data
...
网络 系统布线
RJ45
09 48 848 4745 250
型号: 09 48 848 4745 250
VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 25M
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 无卤素, 防油
电缆长度: 25 m
注释
比较
型号: 09 48 848 4745 250
VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 25M
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
设备端 / 面板馈通
123
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
电缆类别
4x2xAWG 26/7 S/FTP, PUR, Cat.7, yellow
连接器1
VarioBoot RJ45 IP20Cat.6A8pol UaD yellow
连接器2
VarioBoot RJ45 IP20Cat.6A8pol UaD yellow
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING VarioBoot RJ45
Preferred directions up/down
Connector 2
HARTING VarioBoot RJ45
Preferred directions up/down
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Halogen-free
Oil resistant
Version
Cable length
25 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-30 ... +75 °C unmoved
-5 ... +50 °C moved
Degree of protection acc. to IEC 60529
IP20
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
Specifications and approvals
Specifications
ISO/IEC 11801
IEC 61156-6
UL / CSA
UL 1863 DUXR.E470046
Commercial data
Packaging size
1
Net weight
935 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140882461
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息