配套产品
配套产品
型号: 09 64 314 7212
25 way RA Female 47 BLnut4
25 way RA Female 47  BLnut4

图片仅供参考,请查阅产品说明。

属性概述
连接器
波峰焊接接线方式
额定电流: ‌7.5 A
母头
尺寸: D-Sub 3
热塑性树脂(PCT), 电镀钢
C型滤波器 47 pF ±20% @ ≤100 V
插针: 25
铜合金
镍表面镀贵金属
注释
比较
型号: 09 64 314 7212
25 way RA Female 47 BLnut4
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Connector
  • Description of the contact
    Turned
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Size D-Sub 3
  • Filter C-filter 47 pF ±20% @ ≤100 V
  • Number of contacts 25
  • PCB fixing
    With frame
    With board locks
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Rated current ‌ 7.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -20 ... +125 °C
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin (PCT)
    Plated steel
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 25
  • Net weight 24.326 g
  • Country of origin Czechia
  • European customs tariff number 85322400
  • GTIN 5713140075672
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较