配套产品
配套产品
型号: 09 64 322 7245
25 way Straight Male 3,9k SBClip4
25 way Straight Male 3,9k SBClip4

图片仅供参考,请查阅产品说明。

属性概述
连接器
波峰焊接接线方式
额定电流: ‌7.5 A
公头
尺寸: D-Sub 3
热塑性树脂(PCT), 电镀钢
C型滤波器 3900 pF ±20% @ ≤100 V
插针: 25
铜合金
镍表面镀贵金属
注释
比较
型号: 09 64 322 7245
25 way Straight Male 3,9k SBClip4
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identificare
  • Categoria Connectors
  • Seria D-Sub
  • Identificare Filter
  • Element Connector
  • Descrierea contactului
    Turned
    Straight
Versiune
  • Metoda de terminaţie Wave soldering termination
  • Gen Male
  • Mărime D-Sub 3
  • Filtru C-filter 3900 pF ±20% @ ≤100 V
  • Număr de contacte 25
  • Fixare PCB With board locks
  • Tip blocare Fixing flange with thread 4-40 UNC
Caracteristici tehnice
  • Curent nominal ‌ 7.5 A
  • Rezistenţă izolaţie >109 Ω
  • Rezistenţă de contact ≤ 10 mΩ
  • Moment de strângere ≤0.6 Nm Female screw lock
  • Temperatura de limitare -20 ... +125 °C
  • Nivel de performanţă
    2
    acc. to CECC 75301-802
  • Cicluri de cuplare ≥ 250
  • Hot plugging No
Proprietăţi material
  • Material (inserţie)
    Thermoplastic resin (PCT)
    Plated steel
  • Material (contacte) Copper alloy
  • Suprafaţă (contacte) Noble metal over Ni
  • Clasa de inflamabilitate a materialului conform UL 94 V-0
  • RoHS compliant with exemption
  • Excepţii RoHS 6(c): Copper alloy containing up to 4 % lead by weight
  • stare ELV compliant with exemption
  • China RoHS 50
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Lead
  • Număr ECHA SCIP ecef7555-f643-4ceb-a337-fc54762297f1
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe
    Lead
    Nickel
Specificaţii şi omologări
  • Specificaţii DIN 41652
Date comerciale
  • Dimensiuni ambalaj 25
  • Masă netă 38.5 g
  • Ţara de origine Czechia
  • Cod tarif vamal european 85322400
  • GTIN 5713140075948
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较