登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
...
Series
D-Sub
09 64 421 7247
型号: 09 64 421 7247
37 way S Cup Male 3,9k Wout
图片仅供参考,请查阅产品说明。
属性概述
连接器
焊杯接线
额定电流: 7.5 A
公头
尺寸: D-Sub 4
热塑性树脂(PCT), 电镀钢
C型滤波器 3900 pF ±20% @ ≤100 V
插针: 37
铜合金
镍表面镀贵金属
注释
比较
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 09 64 421 7247
37 way S Cup Male 3,9k Wout
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Filter
Element
Connector
Description of the contact
Turned
Straight
Version
Termination method
Solder cup termination
Gender
Male
Size
D-Sub 4
Filter
C-filter 3900 pF ±20% @ ≤100 V
Number of contacts
37
Locking type
Fixing flange with thread 4-40 UNC
Technical characteristics
Rated current
7.5 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-55 ... +125 °C
Performance level
2
acc. to CECC 75301-802
Mating cycles
≥ 250
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin (PCT)
Plated steel
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
DIN 41652
Commercial data
Packaging size
25
Net weight
19.53 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140216877
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
下载
规格资料下载
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
IGES
STEP
WRL
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
下载
HARTING Device Connectivity
下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较