配套产品
配套产品
型号: 09 64 111 7217
9 way S Cup Female 47 Wout
9  way S Cup Female 47 Wout

图片仅供参考,请查阅产品说明。

属性概述
连接器
焊杯接线
额定电流: ‌7.5 A
母头
尺寸: D-Sub 1
热塑性树脂(PCT), 电镀钢
C型滤波器 47 pF ±20% @ ≤100 V
插针: 9
铜合金
镍表面镀贵金属
注释
比较
型号: 09 64 111 7217
9 way S Cup Female 47 Wout
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identifiering
  • Kategori Connectors
  • Serie D-Sub
  • Identifiering Filter
  • Element Connector
  • Kontaktbeskrivning
    Turned
    Straight
Version
  • Förbindningsmetod Solder cup termination
  • Kön Female
  • Storlek D-Sub 1
  • Filter C-filter 47 pF ±20% @ ≤100 V
  • Antal kontakter 9
  • Låsningstyp Fixing flange with thread 4-40 UNC
Tekniska egenskaper
  • Märkström ‌ 7.5 A
  • Isoleringsmotstånd >109 Ω
  • Kontaktmotstånd ≤ 10 mΩ
  • Åtdragningsmoment ≤0.6 Nm Female screw lock
  • Begränsande temperatur -55 ... +125 °C
  • Prestandanivå
    2
    acc. to CECC 75301-802
  • Matningscykler ≥ 250
  • Hot plugging No
Materialprestanda
  • Material (kontaktinsats)
    Thermoplastic resin (PCT)
    Plated steel
  • Material (kontakter) Copper alloy
  • Yta (kontakter) Noble metal over Ni
  • Materialantändlighetsklass enligt UL 94 V-0
  • RoHS compliant with exemption
  • RoHS undantag
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • Kina RoHS 50
  • REACH bilaga XVII ämnen Not contained
  • REACH BILAGA XIV ämnen Not contained
  • REACH SVHC ämnen Yes
  • REACH SVHC ämnen Lead
  • ECHA SCIP nummer ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 ämnen Yes
  • California Proposition 65 ämnen
    Lead
    Nickel
Specifikationer och godkännanden
  • Specifikationer DIN 41652
Kommersiella data
  • Förpackningsmått 50
  • Nettovikt 11.28 g
  • Ursprungsland Tjeckien
  • Tariffnummer europeisk tull 85322400
  • GTIN 5713140074385
  • eCl@ss 27.440.214,00
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较