登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
eShop
电缆组件和散装电缆
...
电源和信号
圆形连接器 系统布线
M12
M12
Filters
应用领域
Select a value
Reset filter
for encoder connection
2
for hybrid function
5
芯结构
Select a value
Reset filter
12x 0.14 mm²
9
2x AWG 22
1
2x AWG 24
1
3x 0.34 mm²
106
3x 1.5 mm
2
+ 2x 0.34 mm
2
+ 2x 2x 0.22 mm
2
3
4x 0.25 mm²
1
4x 0.34 mm²
188
4x 1.5 mm²
6
4x AWG 22
1
4x AWG20 + 1x 4x AWG26
3
5x 0.25 mm²
5
5x 0.34 mm²
154
5x 1.5 mm²
10
5x 2.5 mm²
2
6x 2x 0.34 mm²
2
8x 0.25 mm²
8
8x AWG 24/7
1
CH [>2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) < VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
2
电缆直径
Select a value
Reset filter
4 mm
57
4.1 mm ± 0.2 mm
3
4.2 mm
108
4.4 mm ± 0.2 mm
3
4.5 mm
130
4.7 mm ± 0.2 mm
3
4.9 mm
66
5.3 mm
61
5.3 mm ± 0.2 mm
3
6.5 mm ± 0.2 mm
1
7.2 mm
6
8.2 mm
6
连接器2
Select a value
Reset filter
12 + 3 poles
2
12 poles
2
Female
4
Female Angled
66
Female Straight
130
LP 14 + 3 poles
1
M12
4
M12 A-coding
219
M12 K-coding
1
M12 L-coding
4
M12 S-coding
1
M12 T-coding
1
M12 Y-coding
2
M8
1
Male Angled
11
Male Straight
22
Overmoulded
199
PushPull (outer)
24
wire end ferrules
2
连接器1
Select a value
Reset filter
12 + 3 poles
3
Female
3
Female Angled
56
Female Straight
90
LP 14 + 7 poles
2
LP 14 poles
2
M12
3
M12 A-coding
475
M12 K-coding
3
M12 L-coding
9
M12 S-coding
3
M12 T-coding
3
M12 Y-coding
3
Male Angled
76
Male Straight
274
Overmoulded
423
PushPull
1
PushPull (inner)
35
PushPull (outer)
13
屏蔽
Select a value
Reset filter
Shielded
33
Unshielded
422
With cable tie
1
编码
Select a value
Reset filter
A-coding
479
K-coding
3
L-coding
9
S-coding
3
T-coding
3
Y-coding
3
额定电压
Select a value
Reset filter
30 V AC
4
30 V DC
4
48 V AC
13
60 V DC
13
600 V AC
6
63 V DC
6
类别
Select a value
Reset filter
System cabling
500
最小弯曲半径
Select a value
Reset filter
10x Cable diameter (repeated bending)
287
5x Cable diameter (singular bending)
287
针数
Select a value
Reset filter
from
3
4
5
8
to
3
4
5
8
3
21
4
21
5
19
8
4
额定电流
Select a value
Reset filter
from
4 A
12 A
to
4 A
12 A
4 A
422
12 A
12
额定电压
Select a value
Reset filter
from
60 V
250 V
to
60 V
250 V
60 V
146
250 V
276
特点
Select a value
Reset filter
Drag chain compatible
4
Highly flexible
4
Stranded
3
防护等级符合 IEC 60529
Select a value
Reset filter
IP65 / IP67 mated condition
439
原件
Select a value
Reset filter
Cable assemblies
505
材料(电缆)
Select a value
Reset filter
PUR (polyurethane)
306
PVC
197
颜色(电缆)
Select a value
Reset filter
Black
50
Green
3
Grey
27
RAL 7021 (black grey)
251
RAL 7040 (Window grey)
171
Violet
1
接线方式
Select a value
Reset filter
Crimp termination
422
系列
Select a value
Reset filter
Circular connectors M12
500
Circular connectors M8
1
规格
Select a value
Reset filter
IEC 60332-1 Flame retardancy
7
IEC 60332-2-2 Flame retardancy
374
IEC 61076-2-101
374
UL 1581
374
UL / CSA
Select a value
Reset filter
UL in preparation
374
电缆长度
Select a value
Reset filter
from
0.2 m
0.3 m
0.35 m
0.4 m
0.5 m
0.6 m
0.65 m
0.7 m
0.75 m
0.8 m
0.9 m
1 m
1.05 m
1.1 m
1.15 m
1.2 m
1.3 m
1.35 m
1.5 m
1.7 m
1.95 m
2 m
2.1 m
2.4 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
3.7 m
3.9 m
4 m
4.5 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.7 m
9.7 m
10 m
10.5 m
11 m
11.5 m
12 m
12.5 m
13.5 m
14 m
14.5 m
15 m
16 m
20 m
25 m
30 m
40 m
50 m
70 m
99 m
to
0.2 m
0.3 m
0.35 m
0.4 m
0.5 m
0.6 m
0.65 m
0.7 m
0.75 m
0.8 m
0.9 m
1 m
1.05 m
1.1 m
1.15 m
1.2 m
1.3 m
1.35 m
1.5 m
1.7 m
1.95 m
2 m
2.1 m
2.4 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
3.7 m
3.9 m
4 m
4.5 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.7 m
9.7 m
10 m
10.5 m
11 m
11.5 m
12 m
12.5 m
13.5 m
14 m
14.5 m
15 m
16 m
20 m
25 m
30 m
40 m
50 m
70 m
99 m
0.2 m
9
0.3 m
21
0.35 m
1
0.4 m
4
0.5 m
74
0.6 m
16
0.65 m
5
0.7 m
4
0.75 m
2
0.8 m
5
0.9 m
1
1 m
149
1.05 m
1
1.1 m
2
1.15 m
1
1.2 m
4
1.3 m
1
1.35 m
1
1.5 m
80
1.7 m
4
1.95 m
1
2 m
96
2.1 m
1
2.4 m
1
2.5 m
10
2.8 m
2
3 m
50
3.5 m
8
3.6 m
1
3.7 m
1
3.9 m
1
4 m
4
4.5 m
1
5 m
150
5.5 m
2
6 m
7
6.5 m
3
7 m
7
7.5 m
61
8 m
3
8.7 m
1
9.7 m
1
10 m
128
10.5 m
1
11 m
2
11.5 m
1
12 m
3
12.5 m
2
13.5 m
1
14 m
2
14.5 m
1
15 m
39
16 m
1
20 m
22
25 m
6
30 m
5
40 m
1
50 m
4
70 m
1
99 m
1
极限温度
Select a value
Reset filter
-20 ... +80 °C moved
4
-20 ... +80 °C unmoved
7
-25 ... +80 °C
26
-25 ... +80 °C moved
422
-30 ... +80 °C
6
-30 ... +80 °C unmoved
12
-40 ... +80 °C
7
-40 ... +80 °C unmoved
422
-50 ... +80 °C moved
12
-5 ... +80 °C moved
3
芯数
Select a value
Reset filter
from
3
4
5
8
12
to
3
4
5
8
12
3
106
4
197
5
172
8
12
12
9
额定电压
Select a value
Reset filter
from
60 V DC
to
60 V DC
60 V DC
7
认证
Select a value
Reset filter
CE
453
锁定类型
Select a value
Reset filter
PushPull
13
Unfortunately, no results were found for your search query
507 products
(of 133)
1/17
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
应用领域-递减
芯结构-递减
电缆直径-递减
连接器2-递减
连接器1-递减
Cable assemblies
M12 A-cod 4-pol st /st m /f PUR 1.00m
型号 C2 13 200 0000 0029
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /- f /- PVC 1.00m
型号 C2 13 200 0000 0016
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol st /an m /f PUR 1.00m
型号 C2 13 200 0000 0164
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol an /- m /- PUR 1.00m
型号 C2 13 200 0000 0077
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 1 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /an f /m PVC 0.50m
型号 C2 13 200 0000 0140
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 3-pol st /- m /- PUR 12.50m
型号 C2 13 200 0000 0167
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 12.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 3-pol st /- m /- PUR 3.50m
型号 C2 13 200 0000 0168
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 3.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 3-pol st /- m /- PUR 5.50m
型号 C2 13 200 0000 0169
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 5.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /- f /- PVC 2.50m
型号 C2 13 200 0000 0170
Pre-assembled on one side
Copper cable (round)
Cable length: 2.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /st m /m PVC 1.00m
型号 C2 13 200 0000 0171
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /st m /m PVC 3.00m
型号 C2 13 200 0000 0172
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /st m /m PVC 5.00m
型号 C2 13 200 0000 0173
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol an /an m /f PUR 0.65m
型号 C2 13 200 0000 0174
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 0.65 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol an /st m /f PUR 6.00m
型号 C2 13 200 0000 0175
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 6 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol st /- f /- PUR 25.00m
型号 C2 13 200 0000 0176
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 25 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol an /- m /- PVC 3.00m
型号 C2 13 200 0000 0177
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /st m /f PVC 6.00m
型号 C2 13 200 0000 0094
Pre-assembled on both sides
Copper cable (round)
Cable length: 6 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /- f /- PVC 1.50m
型号 C2 13 200 0000 0095
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol st /st m /f PUR 1.20m
型号 C2 13 200 0000 0096
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1.2 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /- m /- PVC 3.00m
型号 C2 13 200 0000 0097
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /an m /f PUR 3.00m
型号 C2 13 200 0000 0098
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 3 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol st /an m /f PUR 0.40m
型号 C2 13 200 0000 0099
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 0.4 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol st /st m /f PVC 0.50m
型号 C2 13 200 0000 0100
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol st /- f /- PVC 7.50m
型号 C2 13 200 0000 0101
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /- f /- PVC 7.50m
型号 C2 13 200 0000 0102
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 3-pol st /- f /- PVC 2.00m
型号 C2 13 200 0000 0103
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol st /- f /- PUR 3.00m
型号 C2 13 200 0000 0104
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 3 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 4-pol an /- f /- PUR 15.00m
型号 C2 13 200 0000 0105
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 15 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /- m /- PVC 1.50m
型号 C2 13 200 0000 0106
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
添加到心愿单
从愿望清单中删除
Cable assemblies
M12 A-cod 5-pol st /an m /f PUR 1.50m
型号 C2 13 200 0000 0107
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1.5 m
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
1
2
3
17
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
应用领域 - 递减
芯结构 - 递减
电缆直径 - 递减
连接器2 - 递减
连接器1 - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 507 products
比较
0
排序方式
Filters
0