登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
eShop
圆形连接器
...
工业圆型连接器
系列
Han® F+B
Han® F+B
Filters
系列
Select a value
Reset filter
Han® F+B
24
上壳/底座类型
Select a value
Reset filter
Bulkhead mounted housing
3
Cable to cable housing
2
Hood
2
上壳/底座介绍
Select a value
Reset filter
Angled
2
Straight
1
With three through holes for fixing screws
3
针数
Select a value
Reset filter
from
5
8
12
17
to
5
8
12
17
5
2
8
2
12
7
17
6
接线方式
Select a value
Reset filter
Crimp termination
6
Screw termination
2
公母类型
Select a value
Reset filter
Female
4
Male
4
锁定类型
Select a value
Reset filter
Screw locking
7
导体截面积 (mm²)
Select a value
Reset filter
0.14 ... 2.5 mm²
2
0.14 ... 4 mm²
4
0.75 ... 2.5 mm²
2
额定电流
Select a value
Reset filter
from
10 A
16 A
to
10 A
16 A
10 A
6
16 A
2
传输特性
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
7
数据速率
Select a value
Reset filter
10 Mbit/s
7
100 Mbit/s
7
原件
Select a value
Reset filter
Cable assemblies
9
芯数
Select a value
Reset filter
from
13
17
to
13
17
13
5
17
4
芯结构
Select a value
Reset filter
0.5 mm²
4
2x 0.75 mm²
5
2x 1.5 mm²
5
2x 2x AWG 22
5
5G 2.5 mm²
5
电缆长度
Select a value
Reset filter
from
0.3 m
0.5 m
1 m
2.5 m
5 m
7.5 m
10 m
to
0.3 m
0.5 m
1 m
2.5 m
5 m
7.5 m
10 m
0.3 m
1
0.5 m
1
1 m
4
2.5 m
1
5 m
4
7.5 m
4
10 m
4
材料(电缆)
Select a value
Reset filter
PUR (polyurethane)
2
PVC
2
Polyolefin copolymer
2
防护等级符合 IEC 60529
Select a value
Reset filter
IP67 locked condition
7
IP69
4
IP6K9K acc. to ISO 20653
7
Unfortunately, no results were found for your search query
24 products
(of 24)
1/1
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
系列-递减
上壳/底座类型-递减
上壳/底座介绍-递减
针数-递减
接线方式-递减
Bulkhead mounted housing
Han F+B-HBM angled blue
型号 09 15 513 0901
Angled, With three through holes for fixing screws
Size: 3 A
Screw locking
Material (hood/housing): Polypropylen
Blue
Material (seal): EPDM, Silicone
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han F+B-HBM blue
型号 09 15 513 0301
Straight, With three through holes for fixing screws
Size: 3 A
Screw locking
Material (hood/housing): Polypropylen
Blue
Material (seal): EPDM, Silicone
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han F+B housing bulkhead mount-angled
型号 09 15 503 0901
Angled, With three through holes for fixing screws
Size: 3 A
Screw locking
Material (hood/housing): Polypropylen
Black
Material (seal): EPDM, Silicone
添加到心愿单
从愿望清单中删除
Hood
Han F+B hood-gg-M25 black
型号 19 15 503 1403
Size: 3 A
Screw locking
Top entry
1x M25
Material (hood/housing): Polypropylen
Black
Material (seal): EPDM/TPE
添加到心愿单
从愿望清单中删除
Cable to cable housing
Han F+B hood cable to cable
型号 19 15 503 1701
Size: 3 A
Screw locking
Top entry
1x M25
Material (hood/housing): Polypropylen
Black
Material (seal): Silicone
添加到心愿单
从愿望清单中删除
Hood
Han F+B hood-gg-M25 blue
型号 19 15 513 1403
Size: 3 A
Screw locking
Top entry
1x M25
Material (hood/housing): Polypropylen
Blue
Material (seal): EPDM/TPE
添加到心愿单
从愿望清单中删除
Cable to cable housing
Han F+B-HCC-M25 blue
型号 19 15 513 1701
Size: 3 A
Screw locking
Top entry
1x M25
Material (hood/housing): Polypropylen
Blue
Material (seal): Silicone
添加到心愿单
从愿望清单中删除
Inserts
Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
型号 09 15 505 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
添加到心愿单
从愿望清单中删除
Inserts
Han F+B Hybrid male
型号 09 15 512 3002
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 12
Conductor cross-section: 0.14 ... 4 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han F+B Hybrid female
型号 09 15 512 3102
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 12
Conductor cross-section: 0.14 ... 4 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
型号 09 15 505 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
添加到心愿单
从愿望清单中删除
Inserts
Han F+B 4/4-M
型号 09 15 508 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han F+B 4/4-F
型号 09 15 508 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han F+B 17D SMC MI CRT
型号 09 15 517 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han F+B 17D SMC FI CRT
型号 09 15 517 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Stift
型号 48 97 71
添加到心愿单
从愿望清单中删除
Buchse
型号 51 52 86
添加到心愿单
从愿望清单中删除
Stift
型号 48 97 70
添加到心愿单
从愿望清单中删除
Buchse
型号 51 52 85
添加到心愿单
从愿望清单中删除
Eigenschaften
型号 48 16 14
添加到心愿单
从愿望清单中删除
JST
型号 47 55 25
添加到心愿单
从愿望清单中删除
RJ45 Stift
型号 48 16 56
添加到心愿单
从愿望清单中删除
RJ45 Buchse
型号 51 52 87
添加到心愿单
从愿望清单中删除
Eigenschaften
型号 47 55 24
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
系列 - 递减
上壳/底座类型 - 递减
上壳/底座介绍 - 递减
针数 - 递减
接线方式 - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 24 products
比较
0
排序方式
Filters
0