配套产品
配套产品 新
Combinables
4
Accessories
8
型号: 09 56 400 4715 050
D SUB HD FE 62P SOLDER CUP S4
D SUB HD FE 62P SOLDER CUP S4

图片仅供参考,请查阅产品说明。

属性概述
连接器
焊杯接线
额定电流: ‌2 A
母头
尺寸: D-Sub 4
热塑性树脂,玻璃纤维填充(PBTP), 外壳:钢、镀镍
黑色
插针: 62
导体截面积: 0.25 mm²
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
注释
比较
免费样品
型号: 09 56 400 4715 050
D SUB HD FE 62P SOLDER CUP S4
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
Combinables
4
Accessories
8
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification High Density
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Solder cup termination
  • Gender Female
  • Size D-Sub 4
  • Number of contacts 62
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Conductor cross-section 0.25 mm²
  • Conductor cross-section AWG 24
  • Rated current ‌ 2 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance < 20 mΩ
  • Limiting temperature -40 ... +85 °C (Soldering iron temperature during soldering: max. 350 °C for 3-5 s)
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: steel, nickel plated
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 50
  • Net weight 19.2 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140071971
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较