登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
1
Accessories
3
没有可用数据
eShop
Device connectivity
PCB connectors
...
Board to cable connectors
Power and signal connectors
09 67 509 6775
型号: 09 67 509 6775
D SUB IP 67_ 9 POLE STRAIGHT
图片仅供参考,请查阅产品说明。
属性概述
连接器
带后面板安装框架
波峰焊接接线方式
额定电流: 5 A
母头
尺寸: D-Sub 1
热塑性树脂,玻璃纤维填充, 外壳:黄铜,镀锡
红色
插针: 9 有接地针
铜合金
镍表面镀贵金属
注释
比较
型号: 09 67 509 6775
D SUB IP 67_ 9 POLE STRAIGHT
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
Accessories
3
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
IP67
Element
Connector
Specification
With rear frame
Description of the contact
Turned
Straight
Version
Termination method
Wave soldering termination
Gender
Female
Size
D-Sub 1
Number of contacts
9
further contacts
With grounding pin
PCB fixing
With board locks
Locking type
Fixing flange with thread 4-40 UNC
Technical characteristics
Distance between rows
2.84 mm
Contact spacing (termination side)
2.74 mm
Rated current
5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
> 5 x 10
9
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
0.4 ... 0.6 Nm Female screw lock
Limiting temperature
-25 ... +70 °C
Performance level
NM 30 (S4)
1
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP67
Test voltage U
r.m.s.
1.2 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
1.6 mm
Installation height
8 mm
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Shell: brass, tin plated
Colour (insert)
Red
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Layer thickness
≥ 0.76 µm
Layer thickness
≥ 30 µinch
Material (seal)
Silicone
Colour (seal)
Red
Material
Thermoplastic resin, glass-fibre filled
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
50
Net weight
10.44 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140094260
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (德语)
PDF (捷克语)
PDF (丹麦语)
PDF (西班牙语)
PDF (意大利语)
PDF (日语)
PDF (荷兰语)
PDF (韩语)
PDF (英语)
PDF (法语)
PDF (波兰语)
PDF (瑞典语)
PDF (土耳其语)
PDF (简体中文)
PDF (繁体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
PDF
DXF
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
2D/3D 多方面的 CAD 数据
显示信息
隐藏信息
下载设置
下载
显示信息
隐藏信息
所有常见 CAx 工具的 60 多种原生格式的 2D 和 3D CAD 数据。它们可用于将 HARTING 产品快速轻松地集成到 CAx 工程流程中。
点击这里
查看更多信息。
Zuken E³.系列 (2019+)
显示信息
隐藏信息
下载
显示信息
隐藏信息
来自 ZUKEN 云组件的 ZUKEN E3.系列 数据,用于在 ZUKEN E³.系列 (2019+) 中快速轻松地使用 HARTING 产品。数据库资料包括所有重要信息,例如:
紧固点
符号
替代观点
技术参数
分类
零件号
...
点击这
里查看更多信息。
PCB 多方面的 ECAD 数据
显示信息
隐藏信息
下载
显示信息
隐藏信息
所有常见 PCB 软件设计工具的 20 多种不同格式。数据包包括封装、电路符号和 3D CAD 数据。它们可用于将 HARTING 产品快速轻松地集成到 CAx 工程流程中。
点击这里
查看更多信息。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
HARTING Device Connectivity - Chapter 05
下载
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较