配套产品
配套产品
Tools
2
Accessories
15
Hoods/Housings
4
型号: 09 66 218 6501
D SUB SV FE IDC 15 AU2 with M3 nut
D SUB SV FE IDC 15 AU2 with M3 nut

图片仅供参考,请查阅产品说明。

属性概述
连接器
绝缘置换连接绝缘位移终端
额定电流: ‌2 A
母头
尺寸: D-Sub 2
热塑性树脂,玻璃纤维填充(PBTP), 外壳:镀钢
黑色
插针: 15
导体截面积: 0.09 ... 0.13 mm²
铜合金
镍表面镀贵金属
注释
比较
自定义降额工具
型号: 09 66 218 6501
D SUB SV FE IDC 15 AU2 with M3 nut
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
2
Accessories
15
Hoods/Housings
4
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method IDC insulation displacement termination
  • Gender Female
  • Size D-Sub 2
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 15
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Conductor cross-section 0.09 ... 0.13 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 26
  • Rated current ‌ 2 A
  • Clearance distance ≥ 0.7 mm
  • Creepage distance ≥ 0.7 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 1.07 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140082007
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较